IESNA:LM-63-2002
[TEST]P1296757
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R35W2N902750DE010 E3DLP1LI_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R35 optic, 4000K CCT AND, 90CRI , E3DLP1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]503
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
737.3 738.1 735.8 731.1 724.1 716.4 706.3 694.7 680.8 665.3
647.5 628.9 608.7 587.1 563.1 539 477.1 415.1 355.5 302.8
254 210.7 170.4 134.8 103 77.4 55.8 41 29.4 22.5
18.6 16.3 13.9 12.4 10.8 9.3 7.7 6.2 5.4 4.6
3.9 3.1 2.3 1.5 0.8 0
